Caterpillar 966M

Caterpillar 966M

Price
260,000 USD
Year
2015
Working hours
6805 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP01055
Unit NumberEQ012259
Catalog NumberCU2280485
Manufacturing Year2015
Hours6805 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$260,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
BLUETOOTH RADIOBLUETOOTH RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
FORKSFORKS
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, S.T.I.C.STEER, S.T.I.C.
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Additional Information966M WHEEL LOADER
AIR INLET PRECLEANER, TURBINE
ANTIFREEZE, -34C (-29F)
AXLES, LOCK/OPEN, ED, AOC
CAB ROOF, STANDARD
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 6 FPI
COUNTERWEIGHT, 2300KG
COVER, HVAC, NON-METALLIC
FAN, REVERSING VPF
FENDERS, STANDARD
FILM, VPF WARNING, ANSI
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC, LOGGER
LANE 3 ORDER
LIGHTS, AUX, HALOGEN
LIGHTS, STANDARD
LINKAGE, LOGGER
LUBRICATION, MANUAL
MIRRORS, EXTERNAL, HEATED
OMISSION, WORKTOOL
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PL321
RADIO, AM/FM/USB/MP3 BLUETOOTH
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT, HEATED, LHD
SINGLE AXIS LEVERS, 3V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, SECONDARY
TIRES, 26.5R25 YK RB31 * L3
WINDOWS, STANDARD, GLUED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • GoodMinor tweaks
  • Good
  • Good
  • GoodMinor bends
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairMinor bends
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Full
  • Full
  • Working cab radio and back up camera
engine
  • Good
  • Good
  • GoodRegen working properly
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Operates well
steering
  • Good
  • Good
  • Good
  • FairLeft seeping
  • Good
  • Good
  • Good
  • Overall good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
  • Overall good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeaking
  • Operates well
attachments / work tools
  • Good
  • YesCat
bucket
  • Good
  • Good
  • Good
  • GoodSome wear
  • Good
  • Yes
  • Some Z Bar area wear
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
comments, misc. repairs, general remarks
  • Inspection performed @ 6803 hrs.
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • YesDuring services
  • Yes
tires
  • No
  • 100
  • New tires
  • New Maxam 26.5R25 radials all around
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front100NoNoNo
Left Rear100NoNoNo
Right Front100NoNoNo
Right Rear100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone