Caterpillar 966M FC

Caterpillar 966M FC

Price
355,000 USD
Year
2017
Working hours
1701 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M FC
CategoryWheel Loaders
Serial NumberKJP02529
Unit Number448503
Catalog NumberCU4331877
Manufacturing Year2017
Hours1701 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$355,000
Tax-
Price Including Tax-
Features
Additional Information0P0800/1693 GD 11/5/18
CERT EMISSIONS, EPA TIER 4
STARTING, COLD (120V)
SUN VISOR, REAR
ELECTRICAL & HYDRAULIC INSTL
SEAT BELT, 3" W/INDICATOR
STEERING, STANDARD
LINKAGE, STANDARD LIFT
OPEN REAR DIFFERENTIAL
STANDARD PACKAGE
WINDOWS, STANDARD
BUCKET-GP, 127" 5.50YD3 (QC)
TIP, EXTRA DUTY
FENDERS, BASIC +
FILTRATION, STANDARD
AXLES, LOCK/OPEN, ED
LIGHTS, HALOGEN
RADIO, CB (READY)
GUARD, POWERTRAIN
CAB AIR FILTER
LUBRICATION, MANUAL, STD
SEAT, STANDARD, LHD
ECOLOGY DRAIN
COUNTERWEIGHT, 1000KG
HYDRAULIC OIL, STANDARD
CAB ROOF, NON-METALLIC
QUICK COUPLER, FUSION
SOUND SUPPRESSION, STANDARD
COOLING CORES, 9 FPI
ANTIFREEZE, -34C (-29F)
C9.3 ENGINE
AIR INLET STANDARD, RAIN CAP
RADIO, AM/FM/USB/MP3 BLUETOOTH
ADAPTERS, TIP, BOLT-ON, K090
COVER, HVAC, NON-METALLIC
QUICK COUPLER READY
ANSI FILMS
TIRES, 26.5R25 BS VJT * L3
5LB FIRE EXTINGUISHER
CPM PAYLOAD & AUTODIG READY
SEGMENTS, BOLT ON, SET OF 7
PLATFORM
SINGLE AXIS LEVERS, 2V, LHD
HOOD, NON-METALLIC
HYDRAULICS, 2V RC (3V READY)
PRODUCT LINK, CELLULAR PLE641
PERMANENT INSTALL
MIRRORS, EXTERNAL
MANUAL FRONT DIFF LOCK
FAN, STANDARD
REGIONAL PACKAGE, AM-N
CAB TRIM, STANDARD (LHD)
EPA TIER 4 FINAL COMPLIANT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone