Caterpillar 966KXE

Caterpillar 966KXE

Price
107,678 USD
Year
2013
Working hours
9634 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966KXE
CategoryWheel Loaders
Serial NumberNGX00323
Unit NumberNGX00323
Catalog NumberCU4373435
Manufacturing Year2013
Hours9634 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$107,678
Tax (19%)$20,459
Price Including Tax$128,137
Features
Additional InformationOPERATING WEIGHT: 23.8 T
ENGINEPOWER: 299 HP
TIRES CONDITION REAR RIGHT: 60 %
TIRES CONDITION FRONT RIGHT: 60 %
TIRES CONDITION FRONT LEFT: 60 %
TIRES CONDITION REAR LEFT: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone