Caterpillar 966K

Caterpillar 966K

Price
155,283 USD
Year
2012
Working hours
7538 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberPBG00863
Unit Number70729
Catalog NumberCU4352509
Manufacturing Year2012
Hours7538 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$155,283
Tax (10%)$15,528
Price Including Tax$170,812
Features
Accessories
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
AM FM RADIOAM FM RADIO
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone