Caterpillar 966K

Caterpillar 966K

Price
135,186 USD
Year
2014
Working hours
9945 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberPBG01220
Unit Number23001131
Catalog NumberCU2543236
Manufacturing Year2014
Hours9945 h
CountryBelgium
LocationOverijse
Pricing
Price Excluding Tax$135,186
Tax-
Price Including Tax-
Features
Accessories
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
STANDARD LIFTSTANDARD LIFT
Additional InformationXHA2 50%
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
Emmanuel BELPAIRE
Belgium
Telephone:+32 475 841882
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone