Caterpillar 966K

Caterpillar 966K

Price
274,500 USD
Year
2013
Working hours
4463 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberTFS00968
Unit Number032825
Catalog NumberCU1930906
Manufacturing Year2013
Hours4463 h
CountryUnited States
LocationLakeside, CA
Pricing
Price Excluding Tax$274,500
Tax-
Price Including Tax-
Features
Additional Information*966K WHEEL LOADER
*AXLES, LSD/OPEN, ED
*COLD START PACKAGE (120V)
*COOLING, HIGH AMBIENT
*GUARD, POWERTRAIN
*HYDRAULICS, 3V
*QUICK COUPLER READY, 3V
*RADIO, AM/FM CD/MP3 BLUETOOTH
*RADIO, CB (READY)
*REGIONAL PKG, NACD
*SEAT BELT, 3" WIDE
BUCKET-GP, 5.25 CYD
CERT EMISSIONS, EPA TIER 4
CUTTING EDGE, BOLT-ON
DOMESTIC TRUCK
GM3P36
LANE 1 ORDER
QUICK COUPLER
TIRES, 26.5 R25 ** XHA2 MX L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone