Caterpillar 966K

Caterpillar 966K

Price
245,000 USD
Year
2014
Working hours
7914 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberTFS00942
Unit NumberTFS00942
Catalog NumberCU2451000
Manufacturing Year2014
Hours7914 h
CountryUnited States
Location14300 Ponce De Leon Blvd., FL
Pricing
Price Excluding Tax$245,000
Tax-
Price Including Tax-
Features
Additional Information*966K WHEEL LOADER
*HYDRAULICS, 2V
*AXLES, OPEN/OPEN, ED
*QUICK COUPLER READY, 2V
*COLD START PACKAGE (120V)
*COOLING, HIGH AMBIENT
*RADIO, AM/FM CD/MP3 BLUETOOTH
*GUARD, POWERTRAIN
*SEAT BELT, 3" WIDE
*REGIONAL PKG, NACD
*RADIO, CB (READY)
LANE 1 ORDER
TIRES, 26.5 R25 ** XHA2 MX L3
OMISSION, WORKTOOL
DOMESTIC TRUCK
CERT EMISSIONS, EPA TIER 4
CUTTING EDGE, BOLT-ON
BUCKET-GP, 126" 5.50YD3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone