Caterpillar 966K

Caterpillar 966K

Price
77,732 USD
Year
2012
Working hours
12260 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberPBG00605
Unit NumberPBG00605
Catalog NumberCU4349686
Manufacturing Year2012
Hours12260 h
CountryGermany
LocationGlinde
Pricing
Price Excluding Tax$77,732
Tax (19%)$14,769
Price Including Tax$92,501
Features
Additional InformationOPERATING WEIGHT: 24.1 T
ENGINEPOWER: 271 HP
TIRES CONDITION REAR RIGHT: 40 %
TIRES CONDITION REAR LEFT: 40 %
TIRES CONDITION FRONT LEFT: 40 %
TIRES CONDITION FRONT RIGHT: 40 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thomas Woidelko
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone