Caterpillar 966K

Caterpillar 966K

Price
On Request
Year
2012
Working hours
9857 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberPBG00479
Unit NumberPBG00479
Catalog NumberCU4295269
Manufacturing Year2012
Hours9857 h
CountryGermany
LocationAchim B. Bremen
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationTIRES CONDITION FRONT LEFT: 60 %
TIRES CONDITION REAR RIGHT: 40 %
OPERATING WEIGHT: 24.1 T
BUCKET CONDITION: 50 %
TIRES CONDITION FRONT RIGHT: 60 %
TIRES CONDITION REAR LEFT: 40 %
ENGINEPOWER: 271 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Bohlmann
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone