Caterpillar 966K

Caterpillar 966K

Price
180,500 USD
Year
2012
Working hours
10123 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberTFS00442
Unit Number453345
Catalog NumberCU2556440
Manufacturing Year2012
Hours10123 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$180,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
STEER, S.T.I.C.STEER, S.T.I.C.
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Additional Information2012 CATERPILLAR 966K W-LOADER
C9.3 ENGINE
HYDRAULICS, 2V
AXLES, OPEN/OPEN, ED
QUICK COUPLER READY, 2V
COLD START PACKAGE (120V)
COOLING, HIGH AMBIENT
RADIO, AM/FM CD/MP3 PLAYER
RADIO, CB (READY)
GUARD, POWERTRAIN
SEAT BELT, 3" WIDE
REGIONAL PKG, NACD
TIRES, 26.5R25 * VMT
BUCKET-GP, 5.25 CYD
CUTTING EDGE, BOLT-ON
AUTO-LUBE, QUICK LUBE
0P0800 /10084 / 09-11-17
AS IS / RECEIVED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront damaged
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Yes
  • No
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft not working
  • Good
  • Good
  • GoodDate?
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • FairPossible leaking hose behind tank
  • Good
  • Good
  • GoodInspect for possible leak above left trans area
  • FairLeaking hose behind tank
  • No
bucket
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No noise no leaks
comments, misc. repairs, general remarks
  • All photos
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone40NoNoNo
Left RearBridgestone42NoNoNo
Right FrontBridgestone40NoNoNo
Right RearBridgestone40NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone