Caterpillar 966K

Caterpillar 966K

Price
259,000 USD
Year
2014
Working hours
4455 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberTFS00922
Unit NumberUP16596
Catalog NumberCU4316031
Manufacturing Year2014
Hours4455 h
CountryUnited States
LocationKane, PA
Pricing
Price Excluding Tax$259,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information26.5R25 TIRES
3RD VALVE HYDRAULICS
CAB, AIR CONDITIONING
CAT 966K WHEEL LOADER
LF TITAN 65%
LR TITAN 70%
RF TITAN 65%
RR YOKOHAMA 65%
FUSION QUICK COUPLER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone