Caterpillar 966K

Caterpillar 966K

Price
280,000 USD
Year
2012
Working hours
4770 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberTFS00413
Unit NumberM439223
Catalog NumberCU2114875
Manufacturing Year2012
Hours4770 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$280,000
Tax-
Price Including Tax-
Features
Additional InformationC9.3 ENGINE
TIER 4 INTERIM
REGIONAL PKG, NACD
PRODUCT LINK CELLULAR (GSM)
AXLES, OPEN/OPEN, ED, AOC
OPEN FRONT DIFFERENTIAL
OPEN REAR DIFFERENTIAL
ECOLOGY DRAINS
AXLE OIL COOLER
HYDRAULICS, 3V
JOYSTICK, 3 VALVE
WORK LIGHTING PKG, HALOGEN
SUN VISOR, REAR
COLD START PACKAGE (120V)
ENGINE COOLANT HEATER (120V)
TRANSMISSION PUMP BYPASS
POWER CORD (LOOSE)
TWO ADDITIONAL BATTERIES
FAN PUMP BYPASS
CATERPILLAR PRODUCT LINK 321
RADIO, AM/FM CD/MP3 PLAYER
OIL CHANGE SYSTEM, HIGH SPEED
AUTOLUBE, CATERPILLAR
COOLING, HIGH AMBIENT
PRECLEANER, TURBINE
BUCKET-GP, 5.25 CYD
QUICK COUPLER, FUSION, 3V
0P0800/3065 RN 8-24-16
26.5R25 TIRES@ 60% 2800 HRS.
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodR/F dented
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Good
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • All
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFusion
  • 5.25 cyd
  • 7NW07921
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tires
  • 60
  • 26.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone60NoNoNo
Left RearBridgestone60NoNoNo
Right FrontBridgestone60NoNoNo
Right RearBridgestone60NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone