Caterpillar 966K

Caterpillar 966K

Price
255,000 USD
Year
2012
Working hours
2577 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberTFS00736
Unit NumberTFS736
Catalog NumberCU2034908
Manufacturing Year2012
Hours2577 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax$255,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
REGIONAL PKG, NACD
AXLES, LSD/OPEN, ED
HYDRAULICS, 2V
QUICK COUPLER, FUSION, 2V
DOMESTIC TRUCK
COLD START PACKAGE (120V)
COMFORT PACKAGE
WORK LIGHTING PKG, HALOGEN
CATERPILLAR PRODUCT LINK 321
JOYSTICK, 2 VALVE
RADIO, AM/FM CD/MP3 BLUETOOTH
RADIO, CB (READY)
SUN VISOR, REAR
COOLING, HIGH AMBIENT
GUARD, POWERTRAIN
ANTIFREEZE, -50C (-58F)
OIL CHANGE SYSTEM, HIGH SPEED
TIRES, 26.5 R25 ** XHA2 MX L3
CERT EMISSIONS, EPA TIER 4
TINE GROUP, 72"
CARRIAGE GROUP, 96"
CUTTING EDGE, HEAVY DUTY
BUCKET-GP, 127" 5.50YD3 (QC)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone