Caterpillar 966K

Caterpillar 966K

Price
323,000 USD
Year
2012
Working hours
4592 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberTFS00619
Unit Number11W70693
Catalog NumberCU1760328
Manufacturing Year2012
Hours4592 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$323,000
Tax-
Price Including Tax-
Features
Additional InformationENG S/N MME08429
AXLES, LSD/LSD ED, ETS
HYDRAULICS, 3V
TIRES, 26.5 R25 ** XHA2 MX L3
QUICK COUPLER, FUSION, 3V
COLD START PACKAGE (120V)
COMFORT PACKAGE
WORK LIGHTING PKG, HID
LIGHTS, SIGNAL LED
CATERPILLAR PRODUCT LINK 321
JOYSTICK, 3 VALVE
RADIO, AM/FM CD/MP3 PLAYER
RADIO, CB (READY)
FILTER, CARBON FRESH AIR
SEAT BELT, 3" WIDE
COOLING, HIGH AMBIENT
AUTOLUBE, CATERPILLAR
GUARD, POWERTRAIN
ANTIFREEZE, -50C (-58F)
OIL CHANGE SYSTEM, HIGH SPEED
CERT EMISSIONS, EPA TIER 4
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone