Caterpillar 966K

Caterpillar 966K

Price
283,500 USD
Year
2013
Working hours
4407 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberTFS01004
Unit NumberH13869
Catalog NumberCU1929344
Manufacturing Year2013
Hours4407 h
CountryUnited States
LocationWaiphau, HI
Pricing
Price Excluding Tax$283,500
Tax-
Price Including Tax-
Features
Additional InformationAXLES, OPEN/OPEN, ED
BUCKET-GP, 5.25 CYD
CATERPILLAR PRODUCT LINK 321
CERT EMISSIONS, EPA TIER 4
COOLING, HIGH AMBIENT
CUTTING EDGE, HEAVY DUTY
GUARD, POWERTRAIN
HYDRAULICS, 3V
JOYSTICK, 3 VALVE (SW)
LANE 3 ORDER
OIL CHANGE SYSTEM, HIGH SPEED
PACK, DOMESTIC RAIL
QUICK COUPLER, FUSION, 3V
RADIO, AM/FM CD/MP3 BLUETOOTH
REGIONAL PKG, NACD
SEAT BELT, 3" WIDE
STEERING, E/H
TIRES, 26.5 R25 ** XHA2 MX L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE PACIFICSee InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 808 6760397
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone