Caterpillar 966K

Caterpillar 966K

Price
249,901 USD
Year
2014
Working hours
4668 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberTFS00883
Unit NumberTFS883-A
Catalog NumberCU2385257
Manufacturing Year2014
Hours4668 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax$249,901
Tax-
Price Including Tax-
Features
Additional InformationCAB, AC, RC, FQC, AUTO SHIFT, STIC STEER, BKT, 26.5R25 TIRES~55%
CONDITION AND HOURS SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDENTS PRESENT
  • Good
  • Good
  • Good
  • FairSCRATCHES AND SMALL SURFACE RUST SPOTS PRESENT
  • Good
  • Good
  • Good
  • Good
  • FairRF LADDER ASSEMBLY BOTTOM RUBBER STEP MISSING
  • No
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRIGHT INTERIOR INOP
  • Good8,016 MILES, 1,548 IDLE HOURS
  • GoodDEC 2012
  • Good
  • Good
  • Good
  • Good
  • YesREAR VIEW CAMERA SYSTEM
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesSLIGHT NORMAL
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • GOOD
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSTEER STIC
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • 2ND
hydraulics
  • GoodFUNCTIONING
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • GoodWORN SLIGHT ACROSS FRONT
  • Good
  • Good
  • GoodFLIP REMAINING
  • 5.50CYD
  • 363-5196
final drives
  • Good
  • Good
  • Good
  • Good
  • No
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan STL32858NoNoNo
Left RearTitan STL32858NoNoNo
Right FrontTitan STL32858NoNoYes
Right RearTitan STL32858NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone