Caterpillar 966K

Caterpillar 966K

Price
162,500 USD
Year
2012
Working hours
8078 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberTFS00704
Unit NumberEQN071021
Catalog NumberCU2551893
Manufacturing Year2012
Hours8078 h
CountryUnited States
LocationSalina, KS
Pricing
Price Excluding Tax$162,500
Tax-
Price Including Tax-
Features
Additional InformationAUTOLUBE, CATERPILLAR
AXLES, LSD/LSD ED, ETS
CLEAN EMISSIONS MODULE
COLD START PACKAGE (120V)
COMFORT PACKAGE
HEAVY DUTY CUTTING EDGE
HYDRAULICS 2 V
JOYSTICK, 2 VALVE
LIGHTS , SIGNAL
MEDIUM WHEEL LOADERS
PRECLEANER, TURBINE
PRODUCT LINK, SATELLITE
RADIO, AM/FM CD/MPC BLUETOOTH
RADIO, C/B READY
REAR SUN VISOR
WORK LIGHTING PKG, HID
REGIONAL PKG, NACD
VARIABLE PITCH FAN
TIRES, 26.5R25 STL3
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • FairLeft side of insulation panel has fallen off
  • FairBoth front fenders are bent
  • Good
  • Good
  • FairRight cab grab is bent
  • FairPaint is faded, scratched and scuffed. Decals are torn on both sides of the hood
  • Good
  • FairLeft lower corner of grill is cracked
  • Good
  • Good
  • FairRight side entry steps are bent and lower step is gone. Lower left rear step is gone and right rear step is bent and the lower is gone
  • YesMachine needs washed and cleaned
  • No
safety items
  • Engine seemed to operate properly
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
engine
  • FairDusty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • GoodCoolers could stand to be blown clean of debris
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Transmission seemed to shift properly
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
  • 2nd
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMachine pins and bushings seemed reasonably tight
  • 5.0 YCD
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tires
  • 26.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin XHA40NoNoYes
Left RearMichelin XHA40NoYesNo
Right FrontMichelin XHA40NoNoNo
Right RearMichelin XHA40NoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone