Caterpillar 966K

Caterpillar 966K

Price
319,700 USD
Year
2013
Working hours
6119 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberTFS01065
Unit NumberB17529
Catalog NumberCU1989815
Manufacturing Year2013
Hours6119 h
CountryUnited States
LocationWenatchee, WA
Pricing
Price Excluding Tax$319,700
Tax-
Price Including Tax-
Features
Additional InformationAXLES, LSD/LSD ED, ETS
C9.3 TIER 4 ENS=G SN:MYE04737
CATERPILLAR PRODUCT LINK 321
CERT EMISSIONS, EPA TIER 4
COLD START PACKAGE (120V)
COMFORT PACKAGE
GUARD, POWERTRAIN
HYDRAULICS, 3V
LIGHTS, SIGNAL LED
LOADER ARMS STEEL LINES REPLACED
OIL CHANGE SYSTEM, HIGH SPEED
PACK, DOMESTIC RAIL
QUICK COUPLER, FUSION, 3V
RADIO, AM/FM CD/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, NACD
SEAT BELT, 3" WIDE
SUN VISOR, REAR
TIRES, 26.5 R25 ** XHA2 MX L3
WITH ARCTCI HOSES
WORK LIGHTING PKG, HALOGEN
ANTIFREEZE, -50C (-58F)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone