Caterpillar 966K

Caterpillar 966K

Price
245,500 USD
Year
2013
Working hours
5750 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberTFS01035
Unit NumberTFS01035
Catalog NumberCU4295812
Manufacturing Year2013
Hours5750 h
CountryUnited States
LocationTroy, IL
Pricing
Price Excluding Tax$245,500
Tax-
Price Including Tax-
Features
Additional Information4 AUXILIARY CAB LIGHTS, HALOGEN
AXLES, OPEN/OPEN, ED
C9.3 ENGINE
COLD START PACKAGE (120V)
COMFORT PACKAGE
ENGINE COOLANT HEATER (120V)
GUARD, POWERTRAIN
HEATED, HIGH-BACK DELUXE AIR
HEATED, POWERED, FOLD-UP MIRRORS
HYDRAULICS, 2V
QUICK COUPLER, READY
REGIONAL PKG, NACD
SUSPENSION SEAT
TIRES, 26.5 R25 ** XHA2 MX L3
TRANSMISSION PUMP BYPASS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK CATSee InventoryWebsiteSelect contact
Dave Modglin
MO
Telephone:+1 636 3435900
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone