Caterpillar 966K

Caterpillar 966K

Price
168,500 USD
Year
2011
Working hours
8979 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberTFS00195
Unit Number456065
Catalog NumberCU4295804
Manufacturing Year2011
Hours8979 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$168,500
Tax-
Price Including Tax-
Features
Additional Information2011 CATERPILLAR 966K W/LOADER
AS IS / AS RECEIVED
AUTO-LUBE SYSTEM
AXLES, OPEN/OPEN, ED
B66-5.25 BUCKET W/TTH & SEG
C9.3 ENGINE
COLD START PACKAGE (120V)
COOLING, HIGH AMBIENT
CUTTING EDGES (FOR DEMO USE)
ECOLOGY DRAINS
ENGINE COOLANT HEATER (120V)
FAN PUMP BYPASS
GUARD, POWERTRAIN
HYDRAULICS, 2V
MULTI-VAC SYSTEM
OMISSION, WORKTOOL
RADIO, AM/FM CD/MP3 PLAYER
RADIO, CB (READY)
REGIONAL PKG, NACD
SEAT BELT, 3" WIDE
TC, TD, RETARDER
TIRES, 26.5 R25 * VMT BS L3
TRANSMISSION PUMP BYPASS
TWO ADDITIONAL BATTERIES
0P0800/8979/02-12-18
CLEAN EMISSIONS MODULE,TIER4
OPEN FRONT DIFFERENTIAL
OPEN REAR DIFFERENTIAL
POWER CORD (LOOSE)
PRODUCT LINK CELLULAR (GSM)
TRANSMISSION AND DRIVE LINE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • Yes
  • No
  • GoodReplaced 4/28/18
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLeft fender replaced 4/28/*18
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodClosed cab
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorJun11
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • No
  • No
  • No
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
  • All gears
  • Good
  • Good
  • Good
hydraulics
  • GoodRide control
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • 5.25 yds
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Unit in operating condition fenders and steps bent ,unit has codes in system
general condition
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
tires
  • No
  • 26.5R25 radials
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontYokohama1830NoNoYes
Left RearYokohama1625NoNoNo
Right FrontYokohama2035NoNoYes
Right RearYokohama2240NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone