Caterpillar 966K

Caterpillar 966K

Price
281,000 USD
Year
2013
Working hours
3420 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberTFS00983
Unit Number032605
Catalog NumberCU1930851
Manufacturing Year2013
Hours3420 h
CountryUnited States
LocationSan Marcos, CA
Pricing
Price Excluding Tax$281,000
Tax-
Price Including Tax-
Features
Additional InformationAXLES, OPEN/OPEN, ED
CATERPILLAR PRODUCT LINK 321
CERT EMISSIONS, EPA TIER 4
COOLING, HIGH AMBIENT
CUTTING EDGE, HEAVY DUTY
GUARD, POWERTRAIN
HYDRAULICS, 3V
JOYSTICK, 3 VALVE (SW)
LANE 3 ORDER
OIL CHANGE SYSTEM, HIGH SPEED
PACK, DOMESTIC RAIL
QUICK COUPLER, FUSION, 3V
RADIO, CB (READY)
REGIONAL PKG, NACD
RF8C43
SEAT BELT, 3" WIDE
STEERING, E/H
TIRES, 26.5 R25 ** XHA2 MX L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone