Caterpillar 966K

Caterpillar 966K

Price
On Request
Year
2013
Working hours
7217 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberPBG00959
Catalog NumberCU4349435
Manufacturing Year2013
Hours7217 h
CountryGreece
LocationAthens
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
SUPP STEERSUPP STEER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Additional InformationGP BUCKET 4.2CUM WITH CUTTING EDGE,BRIDGESTONE TIRES 26.5R25 40% REMAINING LIFE,FENDERS ROADING,2 V, LSD REAR , OPEN FRONT, JOYSTICK, RIDE CONTROL, AUTOLUBE, PRODUCT LINK, WORKING LIGHTS, CPM, A/C, BACK UP ALARM, REAR VIEW CAMERA, CE CERTIFICATE
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Eltrak Bulgaria EOODSee InventoryWebsiteSelect contact
IOANNA MAVROULI
Greece
Telephone:+30 210 8196865
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone