Caterpillar 966K

Caterpillar 966K

Price
260,000 USD
Year
2012
Working hours
3860 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberTFS00711
Unit NumberH13672
Catalog NumberCU1763351
Manufacturing Year2012
Hours3860 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax$260,000
Tax-
Price Including Tax-
Features
Additional Information7KW03537
AXLES, OPEN/OPEN, ED
BUCKET-MP, 127" 4.0 YD3
CATERPILLAR PRODUCT LINK 321
CERT EMISSIONS, EPA TIER 4
COMFORT PACKAGE
COOLING, HIGH AMBIENT
GUARD, POWERTRAIN
HYDRAULICS, 3V
LANE 2 ORDER
OIL CHANGE SYSTEM, HIGH SPEED
PACK, DOMESTIC RAIL
QUICK COUPLER, FUSION, 3V
RADIO, AM/FM CD/MP3 BLUETOOTH
REGIONAL PKG, NACD
SEAT BELT, 3" WIDE
TIRES, 26.5R25 * RB31 YK L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE PACIFICSee InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 808 6760397
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone