Caterpillar 966K

Caterpillar 966K

Price
140,000 USD
Year
2012
Working hours
8064 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberTFS00430
Unit NumberTFS00430
Catalog NumberCU4417896
Manufacturing Year2012
Hours8064 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$140,000
Tax-
Price Including Tax-
Features
Additional InformationAXLES, OPEN/OPEN, ED
BUCKET-GP, 126" 5.50YD3
CATERPILLAR PRODUCT LINK 321
CERT EMISSIONS, EPA TIER 4
COOLING, HIGH AMBIENT
CUTTING EDGE, BOLT-ON
DOMESTIC TRUCK
GUARD, POWERTRAIN
HYDRAULICS, 2V
JOYSTICK, 2 VALVE
LANE 2 ORDER
PRECLEANER, TURBINE
RADIO, AM/FM CD/MP3 PLAYER
RADIO, CB (READY)
REGIONAL PKG, NACD
TIRES,26.5R25 * VJT BS L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone