Caterpillar 966K

Caterpillar 966K

Price
208,000 USD
Year
2012
Working hours
4027 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberTFS00407
Unit Number033199
Catalog NumberCU1972148
Manufacturing Year2012
Hours4027 h
CountryUnited States
LocationSan Marcos, CA
Pricing
Price Excluding Tax$208,000
Tax-
Price Including Tax-
Features
Additional InformationAUTOLUBE, CATERPILLAR
AXLES, OPEN/OPEN, ED
BUCKET-GP, 5.00 CYD
CAT C9.3 TIER 4 INTERM ENGINE
COMFORT PACKAGE
CONTROL, AGGREGATE AUTODIG
CUTTING EDGE, BOLT-ON
HYDRAULICS, 2V
JOYSTICK, 2 VALVE
OIL CHANGE SYSTEM, HIGH SPEED
PRECLEANER, TURBINE
QUICK COUPLER, FUSION, 2V
RADIO, AM/FM CD/MP3 PLAYER
SEAT BELT, 3" WIDE
SUN VISOR, REAR
TIRES,26.5R25 * VJT BS L3
WORK LIGHTING PKG, HID
EIN# PP8H74
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone