Caterpillar 966K

Caterpillar 966K

Price
163,350 USD
Year
2012
Working hours
7518 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberPBG00653
Unit Number22039207
Catalog NumberCU2551726
Manufacturing Year2012
Hours7518 h
CountryFrance
LocationNancy / Gondreville, 54
Pricing
Price Excluding Tax$163,350
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
AUTO LUBEAUTO LUBE
COUNTERWEIGHTCOUNTERWEIGHT
DIFFERENTIAL, LIMITED SLIPDIFFERENTIAL, LIMITED SLIP
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, S.T.I.C.STEER, S.T.I.C.
STANDARD LIFTSTANDARD LIFT
Additional InformationAUTO LUBE
EROPS
AIR CONDITIONER
RIDE CONTROL
COUNTERWEIGHT
DIFFERENTIAL, LIMITED SLIP
STEER, S.T.I.C.
CE PLATE
STANDARD LIFT
AUTO SHIFT
LIGHTING SYSTEM
Conditions
Good
Fair
Poor
  • bucket
  • comments, misc. repairs, general remarks
  • tires
bucket
  • FairBon à 40%
  • Good50%
  • Godet reprise lame droite avec contre lames boulonnées de 3250mm.
comments, misc. repairs, general remarks
  • Graissage centralisé GROENEVELD
  • Anti-Démarrage MODCOD
  • Caméra Arrière.
  • FR-15
tires
  • 50%
  • MICHELIN XLD
  • 26.5R25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone