Caterpillar 966H

Caterpillar 966H

Price
89,500 USD
Year
2007
Working hours
18960 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966H
CategoryWheel Loaders
Serial NumberA6D00865
Unit Number457385
Catalog NumberCU4323466
Manufacturing Year2007
Hours18960 h
CountryUnited States
LocationBrighton, CO
Pricing
Price Excluding Tax$89,500
Tax-
Price Including Tax-
Features
Accessories
COUPLER, QUICKCOUPLER, QUICK
ENGINEENGINE
Additional InformationTC, TD, RETARDER
HEATER, ENGINE COOLANT, 120V
GUARD, POWERTRAIN
TIRES, 26.5 R25 * XHA MX L3
INSTRUCTION,NORTH AMERICA ANSI
RECEPTACLE, STARTING
RIDE CONTROL, 2 VALVE
0P0800/ 18960/ 03/12/18
2007 CATERPILLAR 966H W/LOADER
BUCKET, 128"
CUTTING EDGE, BOLT-ON
FORKS , 66"
DIFFERENTIAL,LIMITED SLIP,FRNT
AS IS/ AS RECEIVED
PACKAGE, VALUE (SW)
COOLING, HIGH AMBIENT
SWITCH, F-N-R SW
BUCKET-GP, 5.25 CYD
TRANSMISSION AND DRIVE LINE
966H WHEEL LOADER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • Yes
  • No
  • PoorBent and missing , bottom step missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorBoth bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodClosed cab
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorMay 13
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • No
gauges, operator station, console
  • FairNeed checked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWare marks
  • Good2 bobs missing on rear wiper and fuel switch
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesVery little
  • No
  • Yes
  • No
  • Yes
  • No
  • PoorDirty
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Poor1 light working 7 not working
  • Good
  • Good
  • Good
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Yes
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
  • All gears
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • GoodRide control
attachments / work tools
  • Good
  • No
  • No
  • No
  • Yes68”
  • No
  • No
  • No
  • No
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • 128”
final drives
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Unit in operating condition
general condition
  • Yes
  • Yes
  • Good
  • Good
  • Good
tires
  • No
  • 750/65R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin3045NoNoNo
Left RearMichelin3045NoNoNo
Right FrontMichelin2840NoNoYes
Right RearMichelin2840NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone