Caterpillar 966GII

Caterpillar 966GII

Precio
55,000 USD
Año
2005
Horas de uso
22864 h
Correo electrónico x
Nombre

Mi correo electrónico:*

El correo electrónico de mi amigo:*

Mensaje:

Información básica
MarcaCaterpillar 966GII
Grupo de productosCargadoras sobre ruedas
Número de serieANZ01287
Numéro D'unidadEQN095677
Numero de catálogoCU4411438
Año de fabricación2005
Horas de uso22864 h
PaísEstados Unidos
UbicaciónNorth Platte, NE
Precio
Precio sin IVAUS$ 55,000
IVA-
Precio con IVA-
Features
Accesorios
CONTROL DE AMORTIGUACIONRIDE CONTROL
Más información966G II WHEEL LOADER
BUCKET-GP 5.25 CYD
CONTROL JOYSTICK 3-VALVE SW
CUTTING EDGE BOLT-ON
DIFFERENTIAL LIMITED SLIP FRNT
DIFFERENTIAL LIMITED SLIP REAR
ENG S.N. 3PD13508
FAN AUTO REVERSING
HEATER ENGINE COOLANT 120V
HYDRAULICS THIRD VALVE SW
PACKAGE VALUE (SW)
PRECLEANER TURBINE
SEAT COMFORT AIR SUSPENSION
SWITCH LIFT LEVER F-N-R SW
TIRES 26.5 R25 * XHA MX L3
TRANS S.N. RMG1742
120" 7 YD ROLL OUT BUCKET 7KW03228
Condiciones
Bueno
Regular
Deficiente
  • apariencia general
  • elementos de seguridad
  • indicadores, estación del operador, consola
  • motor
  • sistema de enfriamiento
  • sistema eléctrico, arranque y recarga
  • transmisión
  • dirección
  • freno
  • sistemas hidráulicos
  • cucharón
  • mandos final
  • neumáticos
apariencia general
  • Bueno
  • RegularThe plastic roof cap has a few cracks and breaks present.
  • Bueno
  • Bueno
  • Bueno
  • RegularThe engine hood has a hole broke through the top side near the rear
  • DeficienteThe front fenders are severely bent. The front fender support structure is broke out
  • Bueno
  • Bueno
  • Bueno
  • RegularThe access panel door located on the right side of the engine hood is missing. The housing which retains the work lamp and tail light on the left side of counterweight is bent out of condition
  • RegularA fair amount of scuffs and scratches are present and all the decals are missing
  • Bueno
  • RegularThere is a single hole broke through the rear grill. The grill is bent in the left bottom corner
  • Bueno
  • RegularThe sheet metal guard in front of the rear tires are bent
  • RegularThe right rear frame ladder is missing the lower step and hanger straps are torn.The right cab ladder is bent and missing the lower step and support straps. The left cab ladder has a fair amount of bending present
  • The machine is extremely dirty inside and out
  • NoNo samples taken at this time
elementos de seguridad
  • Bueno
  • Bueno
  • The decals are printed in English
indicadores, estación del operador, consola
  • Bueno
  • Bueno
  • RegularThe front dash panel is broke out around the parking brake lever. There is on heat duct louver broke out of the left side of the dash panel
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • BuenoThe seat belt was manufactured in September 2014
  • RegularThe seat back is torn. The right palm rest is severely worn
  • Bueno
  • Bueno
  • Bueno
  • NoThe back up alarm is inoperable
  • NoNo manual with the machine
  • NoNo manual with the machine
  • NoThe ROPS certification decal is torn off
  • The rear cab surround is torn and broke up causing the cage which retains the cab air filter to not attach to the surround securely
motor
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • No
  • No
  • NoNo visible decal is present
  • No
  • The fuel line between the secondary fuel filter and the tank is leaking
  • No
  • The engine is equipped with non Caterpillar oil and air filters. The upper charged air cooler tube has had a hole rubbed through it at some point and has been repaired
  • Normal
  • Normal
sistema de enfriamiento
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • No
  • Antifreeze color - Red, ELC
sistema eléctrico, arranque y recarga
  • Bueno
  • Bueno
  • RegularThe front right upper and left lower work lamps are inoperative. The left front turn signal housing is broke
  • Bueno
  • RegularA few wiring patched have been made around the machine
transmisión
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno4 speeds forward
  • Bueno3 speeds reverse
  • Bueno
  • No
  • No
dirección
  • RegularThe articulation P&Bs have a fair amount of movement present
  • Bueno
  • Bueno
  • Bueno
  • RegularThe steering cylinder P&Bs have a significant amount of P&B wear present
  • Bueno
  • Bueno
freno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • BuenoWet, internal brakes
  • No
sistemas hidráulicos
  • Bueno
  • Bueno
  • RegularThe lift positioner is inoperable
  • RegularThe cylinder rod seals in the left roll off bucket cylinder are leaking
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Items listed above
  • The machine is equipped with a non Caterpillar hydraulic oil filter
cucharón
  • Bueno
  • Bueno
  • RegularThe bucket sides are worn through the inner liner in places
  • DeficienteThe BOCE is mostly worn off
  • Bueno
  • DeficienteThe lower loader frame and tilt linkage have a fair amount of wear present. The lift cylinders and roll off bucket P&Bs have an extreme amount of wear present
  • Bueno
  • The machine is equipped with a non Caterpillar roll of bucket
mandos final
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
neumáticos
  • 26.5-25
Marca y No. de Serie Profundidad de Banda de Rodadura en 1/32" % de Vida Útil Restante Recauchado Cortes o Trozos de Banda de Rodadura Sección de Cortes Laterales
Delantera izquierdaYokohama RT414053NoNo
Trasero izquierdoYokohama RT414762NoNo
Delantera derechaYokohama RT413749NoNoNo
Trasera derechaYokahoma RT414661NoNoNo
Enviar una oferta
¡Todo listo!

Su oferta fue enviada con éxito. ¡El vendedor estará en contacto pronto!

Mensaje al vendedor
NMCVer inventarioPágina WebContacto seleccionado
Rory Whaley
Teléfono:+1 402 402 7408103
Comentarios
Nombre:Empresa:Correo Electrónico:Teléfono Comercial:Ciudad:País:
Me gustaría recibir una respuesta por:por correo electrónicopor teléfono