Caterpillar 966GII

Caterpillar 966GII

Price
75,800 USD
Year
2004
Working hours
18728 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966GII
CategoryWheel Loaders
Serial NumberANZ00748
Unit NumberE147492
Catalog NumberCU4399736
Manufacturing Year2004
Hours18728 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$75,800
Tax-
Price Including Tax-
Features
Accessories
COUPLER, QUICKCOUPLER, QUICK
BUCKETBUCKET
Additional InformationROPS:
PRODUCT LINK:
C/E OR TEETH: C/E
HEATER
BUCKET SIZE: 4.75 CYD
COMMENT: FORKS & COUPLER
AIR CONDITIONING
TIRE SIZE: 26.5-25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone