Caterpillar 966 M

Caterpillar 966 M

Price
315,000 USD
Year
2015
Working hours
1400 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966 M
CategoryWheel Loaders
Serial NumberKJP00719
Unit NumberG15-432M
Catalog NumberCU2454688
Manufacturing Year2015
Hours1400 h
CountryUnited States
LocationGreensboro, NC
Pricing
Price Excluding Tax$315,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
STEER, S.T.I.C.STEER, S.T.I.C.
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Additional InformationCAB • AIR • 126" GP BKT • ULTRA LOW SULFUR DIESEL FUEL

BUCKET-GP, 126" 5.50YD3
*DOOR, OPENING SYSTEM REMOTE
*REGIONAL PKG, NACD
*COUNTERWEIGHT, 1000KG
*CAB AR, STANDARD
*966M WHEEL LOADER
*COVER, HVAC, PLASTIC
*FAN, STANDARD
*AXLES, MANUAL DIFF FRONT, ED
*HYDRAULICS, 2V RC
TIRES, 26.5R25 MX XHA2 ** L3
*PRODUCT LINK, SATELLITE PL321
*SEAT, STANDARD, LHD
*FENDERS, STANDARD
*STANDARD PACKAGE
*COOLING, 9 FINS PER INCH
*CB RADIO READY
ENG S/N SYE02265
PACK, DOMESTIC TRUCK
*MANUAL GREASE (STD LIFT & HL)
*ANTIFREEZE, -34C (-29F)
*SEAT BELT, 3" WIDE W/INDICATOR
*RADIO, AM/FM/USB/MP3 BLUETOOTH
*SINGLE AXIS LEVERS, 2 VALVE
*MIRRORS, EXTERNAL, BASIC
*STEERING, STANDARD
*CAP GP, RAIN
*LIGHTING, STANDARD
*CAB ROOF CAP
CERT EMISSIONS, EPA TIER 4
CUTTING EDGE, BOLT-ON
*LINKAGE, STANDARD LIFT
*WEATHER, COLD START 120V
*SOUND SUPPRESSION, STANDARD
*QUICK COUPLER, READY
LANE 1 ORDER
*GUARD, POWERTRAIN
*HYDRAULIC OIL, STANDARD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • tires
general appearance
  • FairFiberglass cover is cracked _ Top grab rail is bent
  • Good
  • Good
  • FairRight side panel is cracked
  • FairRight rear inner fender is bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRight side valve box is dinged
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • YesErops
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • FairAdjust the cab latch
  • Good
  • FairLogged primary steering valve spool signal line code
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorAugust 2014 _ out of date
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRecent service
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • PoorFlip
  • Good
  • Good
  • 126" 5.50yd
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tires
  • 92
  • 26.5r25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin92
Left RearMichelin92
Right FrontMichelin92
Right RearMichelin92
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone