Caterpillar 966 M

Caterpillar 966 M

Price
230,000 USD
Year
2014
Working hours
7336 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966 M
CategoryWheel Loaders
Serial NumberKJP00655
Unit Number1083568
Catalog NumberCU4344492
Manufacturing Year2014
Hours7336 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$230,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
AUTO SHIFTAUTO SHIFT
STEER, S.T.I.C.STEER, S.T.I.C.
Additional InformationAM FM RADIO
AUTO SHIFT
COUNTERWEIGHT
EROPS
LIGHTING
STEER, S.T.I.C.
ULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Goodcab
  • Goodminor scrapes in paint
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodminor scrapes & scratches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairout of date
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Fairdoes not seem cool enough
  • Good
  • Good
  • Good
  • Good
  • Goodrear view camera system works well
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poornot working
  • Good
  • Good
  • Fairseat fabric has wear
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • full
  • full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • red
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • GoodFM radio plays well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Goodsome wear & movement
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodwet
  • Yes
  • No
  • 2nd.
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Gooddoes have side bits installed
  • Good
  • Good
  • Good
  • Yes
  • 126 in. CAT 5.5 yd Cat gp bucket
  • bucket has spill rack extensions welded welded on
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
  • Good
  • Good
  • Good
  • good
  • good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
torque converter
  • Good
  • Good
tires
  • 50%
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTITAN37NoNoNo
Left RearTITAN37NoNoNo
Right FrontTITAN38NoNoNo
Right RearTITAN38NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone