Caterpillar 966MXE

Caterpillar 966MXE

Price
130,000 USD
Year
2015
Working hours
9250 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966MXE
CategoryWheel Loaders
Serial NumberP6C00509
Catalog NumberCU4500995
Manufacturing Year2015
Hours9250 h
CountryIsrael
Pricing
Price Excluding Tax$ 130,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
SUPP STEERSUPP STEER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BOOM, GPBOOM, GP
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
LIGHTING SYSTEMLIGHTING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Additional InformationMore information and photos on request

FENDERS STANDARD
HVAC PRECLEANER
MANUAL FRONT DIFF LOCK
MIRROR GP, EXTERNAL BASIC
SEAT BELT, 2"
SOUND SUPPRESSION
SUN VISOR, REAR
HYDRAULICS, 2V,
OPEN REAR DIFFERENTIAL
POWERTRAIN GUARD
ADAPTERS SIZE K90
AIR INLET, PRECLEANER, TURBINE
BUCKET-MH, 5.75 CYD
CAB AR, STANDARD
CUTTING EDGE SEGMENTS, BOLT ON
DOOR AR, REMOTE
COVER HVAC NON-METALLIC
NO QC READY
TIRES, 26.5 R25
CAB ROOF,NON-METALLIC
CLEAN EMISSION MOD TIER 4 FINAL
COOLING STD AMBIENT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTORS AND EQUIPMENT (I.T.E.) LTD.See InventoryWebsiteSelect contact
Irakli Sikharulidze
Israel
Telephone:+972 54 877 0731
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone