Caterpillar 962M

Caterpillar 962M

Price
293,900 USD
Year
2015
Working hours
945 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962M
CategoryWheel Loaders
Serial NumberEJB00185
Unit Number14A19692
Catalog NumberCU2153106
Manufacturing Year2015
Hours945 h
CountryUnited States
LocationFife, WA
Pricing
Price Excluding Tax$293,900
Tax-
Price Including Tax-
Features
Additional Information7.1 T4F ENG SN:D8T01707
AIR INLET STANDARD, RAIN CAP
AN80905
ANTIFREEZE, -50C (-58F)
ARCTIC PACKAGE DETAILED ON W/O
HYDRAULICS, 2V RC, STD/LOG/HL
LIGHTS, HALOGEN
LIGHTS, STANDARD
LINKAGE, LOGGER
LUBRICATION, MANUAL, STD/LOG
MIRRORS, EXTERNAL, HEATED
AUTO DIFF, HMU
AXLES, AUTO DIFF F/R, ED, ETS
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
CHANGED TO ARCTIC HOSES
COOLING CORES, 6 FPI
COUNTERWEIGHT, HL & LOGGER
COVER, HVAC, NON-METALLIC
FAN, STANDARD
FENDERS, ROADING
HYDRAULIC OIL, STANDARD
PACK, DOMESTIC RAIL
PRODUCT LINK, SATELLITE PL321
QUICK COUPLER READY, STD LIFT
QUICK COUPLER, FUSION
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT, HEATED-HMU
SINGLE AXIS LEVERS W/FNR, 2V
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEEL LINES ON LOADER ARMS
STEERING, WHEEL HMU
SUN VISOR, REAR
TIRES, 23.5R25 BS VJT * L3
WINTER COVERS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone