Caterpillar 962M

Caterpillar 962M

Price
235,000 USD
Year
2015
Working hours
2967 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962M
CategoryWheel Loaders
Serial NumberEJB00172
Unit NumberEJB00172
Catalog NumberCU2528133
Manufacturing Year2015
Hours2967 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$235,000
Tax-
Price Including Tax-
Features
Additional InformationAUTODIG & CPM PAYLOAD
FILM, VPF WARNING, ANSI
AXLES, LOCK/OPEN, ED
FAN, VARIABLE PITCH FAN
PRODUCT LINK, SATELLITE PL321
JOYSTICK, 3V, LHD
REGIONAL PKG, AM-N
COOLING CORES, 6 FPI
COUNTERWEIGHT, HL & LOGGER
QUICK COUPLER READY, STD LIFT
COVER, HVAC, NON-METALLIC
MANUAL DIFF, LHD JOYSTICK
FENDERS, STANDARD
SEAT BELT, 3" WIDE
HYDRAULICS, 3V RC, STD/LOGGER
GUARD, POWERTRAIN
DOOR, REMOTE OPENING SYSTEM
AIR INLET PRECLEANER, TURBINE
LIGHTS, HALOGEN
LIGHTS, STANDARD
SOUND SUPPRESSION, STANDARD
TIRES, 23.5R25 TI MXL * L3
LINES GP-IMPLEMENT 3V (QC)
STEERING, LHD JOYSTICK
HYDRAULIC OIL, STANDARD
LINKAGE, LOGGER
LUBRICATION, MANUAL, STD/LOG
ANTIFREEZE, -34C (-29F)
CAB ROOF, NON-METALLIC
RADIO, AM/FM/USB/MP3 BLUETOOTH
STANDARD PACKAGE
SEAT, STANDARD, LHD
STARTING, STANDARD
QUICK COUPLER, FUSION
CAB AR, STANDARD
MIRRORS, EXTERNAL
BUCKET-GP, 114" 4.00YD3 (QC)
FORK, PALLET 72" (QC)
PACK, DOMESTIC TRUCK
LANE 3 ORDER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone