Caterpillar 962M

Caterpillar 962M

Price
250,500 USD
Year
2015
Working hours
3740 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962M
CategoryWheel Loaders
Serial NumberEJB00180
Unit Number14A19687
Catalog NumberCU2124523
Manufacturing Year2015
Hours3740 h
CountryUnited States
LocationFairbanks, AK
Pricing
Price Excluding Tax$250,500
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE, -50C (-58F)
AUTO DIFF, HMU
AXLES, AUTO DIFF F/R, ED, ETS
AIR INLET STANDARD, RAIN CAP
C7.1 T4F ENG SN:D8T00520
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
COOLING CORES, 6 FPI
COUNTERWEIGHT, HL & LOGGER
COVER, HVAC, NON-METALLIC
FAN, STANDARD
FENDERS, ROADING
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/LOG/HL
ID#14A3342 SN:Y8B04499
LIGHTS, HALOGEN
LIGHTS, STANDARD
LINKAGE, LOGGER
LUBRICATION, MANUAL, STD/LOG
MIRRORS, EXTERNAL, HEATED
PACK, DOMESTIC RAIL
PRODUCT LINK, SATELLITE PL321
QUICK COUPLER READY, STD LIFT
QUICK COUPLER, FUSION
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT, HEATED-HMU
SINGLE AXIS LEVERS W/FNR, 2V
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, WHEEL HMU
SUN VISOR, REAR
TIRES, 23.5R25 BS VJT * L3
WINTER PACKAGE DETAILED ON
WO#AN77602
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone