Caterpillar 962K

Caterpillar 962K

Price
203,500 USD
Year
2012
Working hours
4902 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962K
CategoryWheel Loaders
Serial NumberX4T00315
Unit Number11A18663
Catalog NumberCU1712615
Manufacturing Year2012
Hours4902 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$203,500
Tax-
Price Including Tax-
Features
Additional InformationQUICK COUPLER, FUSION, 3V
RADIO, AM/FM CD/MP3 PLAYER
RADIO, CB (READY)
REGIONAL PKG, NACD
SEAT BELT, 3" WIDE
STEERING, HMU
TIRES, 23.5R25 * VJT BS L3
WORK LIGHTING PKG, HALOGEN
ANTIFREEZE, -50C (-58F)
AXLES, LSD/LSD, ED, ETS
BUCKET-GP, 4.75 CYD
COLD START PACKAGE (120V)
COMFORT PACKAGE
CUTTING EDGE, BOLT-ON
FORESTRY PACKAGE
GUARD, POWERTRAIN
HYDRAULICS, 3V, RIDE CONTROL
LANE 3 ORDER
PACK, DOMESTIC RAIL
PRODUCT LINK, SATELLITE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Good
  • Fairseveral have peeling edges
  • Good
  • GoodRR lower corner has fiberglass stress cracks at hinge area
  • Good
  • Good
  • Good
  • Good
  • GoodMinor sun fade and typical rock chipped areas
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Nice non-smoker cab with stereo-air ride seat- rear view camera-heated mirrors-ride control- auto shift and F-N-R shift controls.
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Cold started well- good power-no codes
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Goodshifted well- auto shift fully functional
  • Good
  • Good
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Left steer stop sensor requires adjusted for limit
brake
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Tips and segment 4.75 CYD- ID= 11A1866-3B
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Bozeman store up-dated 7-25-2018 at 4424 hours.
  • 3rd valve with Aux Hyd plumbed to QC
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
torque converter
  • Goodcooled well during stall test
tires
  • Bridgestone 23.5R25 with minor tread checking- new = 44/32
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front27
Left Rear25
Right Front28
Right Rear26
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone