Caterpillar 962K

Caterpillar 962K

Price
224,200 USD
Year
2012
Working hours
7729 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962K
CategoryWheel Loaders
Serial NumberX4T00359
Unit Number11A18687
Catalog NumberCU1750951
Manufacturing Year2012
Hours7729 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$224,200
Tax-
Price Including Tax-
Features
Additional InformationC7.1 TIER 4 ENG SN:C7R02088
REGIONAL PKG, NACD
AXLES, LSD/LSD, ED, ETS
HYDRAULICS, 3V, RIDE CONTROL
STEERING, HMU
QUICK COUPLER, FUSION, 3V
SN:Y8B02307
PACK, DOMESTIC RAIL
COLD START PACKAGE (120V)
LOADER ARMS STEEL LINES REPLACED
WITH ARCTIC HOSES
COMFORT PACKAGE
WORK LIGHTING PKG, HALOGEN
FORESTRY PACKAGE
PRODUCT LINK, SATELLITE
RADIO, AM/FM CD/MP3 PLAYER
SEAT BELT, 3" WIDE
RADIO, CB (READY)
ANTIFREEZE, -50C (-58F)
GUARD, POWERTRAIN
OILS CHANGED TO SYNTHETIC 0W30
HYDRAULIC TANK
AN67991
WINTERIZATION DETAILED ON W/O
TIRES, 23.5R25 YK L3 * RB31
BATTERY BLANKET
WINTER COVERS
HEATER PADS ON OIL PAN, TRANS &
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone