Caterpillar 962K

Caterpillar 962K

Price
165,000 USD
Year
2013
Working hours
6348 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962K
CategoryWheel Loaders
Serial NumberX4T00482
Unit Number184U017
Catalog NumberCU4329921
Manufacturing Year2013
Hours6348 h
CountryUnited States
LocationUrbana, IL
Pricing
Price Excluding Tax$165,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
BOOM, GPBOOM, GP
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
BLUETOOTHBLUETOOTH
Additional InformationPICTURES AS OF: 6/15/18 6064 HOURS

23.5 R25 TIRES
SCALE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • GoodPlastic turbo style with metal screen
  • FairBoth side rear clamshell panels have the bolt hole attachment points lose
  • GoodNew paint
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodClamshell latch needs adjusted – both lower seals are missing off the clamshell
  • Good
  • GoodNew
  • GoodRear pull pin missing
  • Good
safety items
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2 small areas torn on the left side - usable
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBottom seat cloth is torn on the left side
  • Good
  • Good
  • FairFront wiper needs adjusted
  • No
  • No
  • Yes
  • Front and rear exterior visors installed on the cab
engine
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Ey
  • Normal
  • Normal
  • Good
  • GoodCleaned @ 5,010 Hours
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • No
  • Good
  • GoodHydraulic
  • Good
  • Good
electrical, starting and charging system
  • Good
  • GoodJump start receptacle installed
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • 2nd
hydraulics
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good2 lever control
  • Good
  • Good
bucket
  • GoodRear skid plates 50% remaining
  • GoodHas been plated
  • Good
  • Good
  • GoodInside and outside have been plated - side cutters installed
  • GoodBOE - 80% remaining - unturned
  • Good
  • Good
  • Yes
  • 115”
final drives
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspected 6-15-18 @ 6,064 SMH
  • Loadrite Scale & Auto lube installed
general condition
  • Yes
  • Yes
  • Yes
  • Good
  • Good
tires
  • All tires in very good condition
  • 23.5 R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontPrimeX4075NoNoNo
Left RearPrimeX4075NoNoNo
Right FrontPrimeX4075NoNoNo
Right RearPrimeX4075NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone