Caterpillar 962K

Caterpillar 962K

Price
285,200 USD
Year
2014
Working hours
1060 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962K
CategoryWheel Loaders
Serial NumberFLL00306
Unit NumberEQ064316
Catalog NumberCU2511998
Manufacturing Year2014
Hours1060 h
CountryUnited States
LocationBatavia, NY
Pricing
Price Excluding Tax$285,200
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
LIGHTING SYSTEMLIGHTING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
BLUETOOTHBLUETOOTH
Additional InformationAXLES, LSD/OPEN, ED
COLD START PACKAGE (120V)
GUARD, POWERTRAIN
HYDRAULICS, 3V
JOYSTICK, 3 VALVE (SW)
LIGHTS, SIGNAL LED
OMISSION, WORKTOOL
PRODUCT LINK REGISTRY
PRODUCT LINK, SATELLITE
QUICK COUPLER READY, 3V/4V
RADIO, CB (READY)
4.25 CYD GP PIN ON BUCKET
ANTIFREEZE WINDSHIELD WASHER
ANTIFREEZE, -50C (-58F)
WORK LIGHTING PKG, HALOGEN
REARVIEW CAMERA
STEERING, HMU
TIRES, 23.5R25 * VJT BS L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone