Caterpillar 962K

Caterpillar 962K

Price
150,000 USD
Year
2012
Working hours
4130 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962K
CategoryWheel Loaders
Serial NumberX4T00424
Unit NumberUT16609
Catalog NumberCU4314247
Manufacturing Year2012
Hours4130 h
CountryUnited States
LocationMurrysville, PA
Pricing
Price Excluding Tax$150,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information23.5R25 TIRES
CAT 962K WHEEL LOADER
LF RR AND LR MICHELIN 30%
RF DOUBLE COIN 30%
STEREO
TIER 4 ENGINE
WHEEL STEERING
114IN GP FUSION BUCKET
EROPS, A/C
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone