Caterpillar 962H

Caterpillar 962H

Price
105,000 USD
Year
2011
Working hours
11616 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962H
CategoryWheel Loaders
Serial NumberM3G01309
Unit Number10068206
Catalog NumberCU4300707
Manufacturing Year2011
Hours11616 h
CountryChile
LocationSantiago
Pricing
Price Excluding Tax$105,000
Tax-
Price Including Tax-
Features
Additional Information*962H WHEEL LOADER
*GUARD, POWERTRAIN
*PKG D: COLD START (240V)
*PKG F: CONVENIENCE
*PP1: 2V, STD AXLE
*REGIONAL PKG., NACD AND LACD
*SHORT LIFT, 2 VALVE
ADAPTERS, TIP, BOLT-ON, K080
ANTIFREEZE WINDSHIELD WASHER
BUCKET-GP, 2994MM 3.3 CUM
CERT EMISSIONS, OTHER REG
INSTRUCTION,INTERNATIONAL ISO
INSTRUCTIONS, SPANISH
LANE 1 ORDER
ROLL ON-ROLL OFF
SEGMENTS, BOLT ON
SWITCH, F-N-R SW
TIP, PENETRATION
TIRES 23.5R25 * L3 VMT BS
YEAR OF MANUFACTURE PLATE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Isabel Corvalan Ortuzar
Chile
Telephone:+56 9 79582559
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone