Caterpillar 962H -- N4A2004

Caterpillar 962H -- N4A2004

Price
117,960 USD
Year
2010
Working hours
7329 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962H -- N4A2004
CategoryWheel Loaders
Serial NumberN1A02004
Catalog NumberCU1973099
Manufacturing Year2010
Hours7329 h
CountryDenmark
LocationBroendby
Pricing
Price Excluding Tax$117,960
Tax-
Price Including Tax-
Features
Additional InformationCE MARKED: YES
FULL SERVICE HISTORY: YES
FRONT TYRES / UNDERCARRIAGE REMAINING: 50 %
REAR TYRES REMAINING : 50 %
GROSS WEIGHT: 19740 KG
AIR-CONDITIONING: YES
TRANSPORT DIMENSIONS (LXWXH): 8,5 X3,3 X 3,5 M
INCL. STANDARD BUCKET / AUTOLUBE / REAR CAMERA / CD-RADIO / VIE HELPER P5 PAYLOAD /
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT A/S (DENMARK)See InventoryWebsiteSelect contact
Kristian Mains
Denmark
Telephone:+45 7025 2211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone