Caterpillar 962H BR

Caterpillar 962H BR

Price
90,000 USD
Year
2007
Working hours
5225 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962H BR
CategoryWheel Loaders
Serial NumberM3G00230
Unit Number103386
Catalog NumberCU2370513
Manufacturing Year2007
Hours5225 h
CountryChile
LocationSantiago
Pricing
Price Excluding Tax$90,000
Tax-
Price Including Tax-
Features
Additional InformationDLR ORDER TYPE, INVENTORY
INSTRUCTIONS, SPANISH
*PRESSURE TAPS, REMOTE
TIP, EXTRA DUTY
BUCKET-GP 2886MM 3.25 CUM
ROLL ON-ROLL OFF
*AIR CONDITIONER
MIRRORS, EXTERNAL
LIGHT, WARNING BEACON
TIRES,23.5-25 20PR LCM GEN L3
LIGHTS, DIRECTIONAL SW
CERT EMISSIONS, ISO9000
SEGMENTS, BOLT ON
ADAPTERS, TIP, BOLT-ON, K080
*962H WHEEL LOADER
PRECLEANER, TURBINE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Conrado Baeza Gilabert
Chile
Telephone:+56 2 26797768
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone