Currently 17647 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,399 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT 980XE-14, 702,5252023
Kingman, AZ
538 h Cat Certified Used

See Details
CAT 980XE-14, 704,4922023
Mesa, AZ
481 h Cat Certified Used

See Details
CAT 980M, 585,9552022
Tucson, AZ
2,015 h Cat Certified Used

See Details
CAT 926M, 130,0002018
St Rose, LA
1,550 h Cat Certified Usedair conditionerauxiliary hydraulics - 3rd valvebucketlift - standardfire extinguisher

See Details
CAT 950GC, 240,0002021
Rental Fleet Machine, Subject To Availability., AL
1,600 h Cat Certified Used Conditions Customer Value Agreementam fm radiolightingproduct linkair conditionercoupler, quick

See Details
CAT 966M, 475,0002022
Rental Fleet Machine, Subject To Availability, AL
3,300 h Cat Certified Used Conditionsam fm radioeropsengine enclosurescoupler, quick

See Details
CAT 950 GC, 295,0002022
Rental Fleet Machine, Subject To Availability, AL
1,384 h Cat Certified Used Conditions Customer Value Agreementam fm radiolightingair conditionereropsengine enclosures

See Details
CAT 966M FC, 324,1652019
Eloy, AZ
4,980 h Cat Certified Used

See Details
CAT 966GC, 445,0002023
Rental Fleet Machine, Subject To Availability, AL
295 h Cat Certified Used Conditions Customer Value Agreementair conditionerride controlcoupler - quickengine enclosuresmirrors

See Details
CAT 950M, 275,0002021
Montgomery, AL
2,920 h Cat Certified Used Conditions Customer Value Agreementair conditionerengine enclosurescoupler, quickbucket

See Details
CAT 950M, 295,0002022
Indianapolis, IN
622 h Cat Certified Used Conditions Special Offers Customer Value Agreementam fm radiolightingair conditionereropsdiff lock/unloc

See Details
CAT 914-14, 146,1182022
Eloy, AZ
2,580 h Cat Certified Usedproduct linkrops - enclosedbucketcounterweightauxiliary hydraulics

See Details
CAT 950M, 266,2582020
Eloy, AZ
3,797 h Cat Certified Used Conditionsemissions level - japan - step 4 finalemissions level - epa - epa tier 4femissions level - eu - eu stage vair conditionercoupler - quick

See Details
CAT 972M, 347,5002021
Piscataway, NJ
4,585 h Cat Certified Used Conditionsair conditionerauxiliary hydraulicsbucketlift - standardauto lube

See Details
CAT 906, 99,8002022
Mcdonough, GA
660 h Cat Certified Used Conditions Customer Value Agreementemissions leveltier 1 compliantair conditionercoupler - quickproduct link

See Details
CAT 906M, 94,5002020
Topeka Area, KS
1,877 h Cat Certified Used Conditionsheater

See Details
CAT 950GC, 232,0002019
Monroe, NJ
2,513 h Cat Certified Used Conditionsair conditionerbucketride controlsteering type - wheelauto lube

See Details
CAT 950GC, 247,5002021
Piscataway, NJ
1,252 h Cat Certified Used Conditionsair conditionerauxiliary hydraulicscoupler - quickproduct linklighting

See Details
CAT 908M, 127,5002022
Mechanicsville, VA
8 h Cat Certified Used Conditionsair conditionerauxiliary hydraulicsbucketlift - standardsteering type - wheel

See Details
CAT 926M, 175,9002017
Mechanicsville, VA
4,203 h Cat Certified Used Conditionsair conditionerauxiliary hydraulicsbucketsteering type - wheelcoupler

See Details
CAT 938M, 156,5002017
Chesapeake, VA
6,563 h Cat Certified Used Conditionsam fm radioproduct linklighting systemauxiliary hydraulicsultra low sulfur diesel fuel

See Details
Show more results

Wheel Loaders