Caterpillar 950M3VQC

Caterpillar 950M3VQC

Price
295,000 USD
Year
2017
Working hours
1707 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M3VQC
CategoryWheel Loaders
Serial NumberEMB03769
Unit NumberEMB03769
Catalog NumberCU4342482
Manufacturing Year2017
Hours1707 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$295,000
Tax-
Price Including Tax-
Features
Additional InformationFENDERS, BASIC +
FAN, STANDARD
AXLES, LOCK/OPEN, ED
FILTRATION, STANDARD
SOUND SUPPRESSION, STANDARD
ANTIFREEZE, -34C (-29F)
CUTTING EDGE, BOLT-ON
FORK, PALLET 72" (QC)
COOLING CORES, 9 FPI
AIR INLET STANDARD, RAIN CAP
QUICK COUPLER READY, STD LIFT
LIGHTS, HALOGEN
HYDRAULICS, 3V RC, STD/LOGGER
STARTING, COLD (120V)
WINDOWS, STANDARD
SEAT BELT, 3" W/INDICATOR
BUCKET-GP, 114" 4.5YD3
MANUAL DIFF, HMU
LINKAGE, STANDARD LIFT
STEERING, WHEEL HMU
QUICK COUPLER, FUSION
REGIONAL PACKAGE, AM-N
LUBRICATION, MANUAL, STD/LOG
LANE 3 ORDER
STANDARD PACKAGE
PACK, DOMESTIC TRUCK
JOYSTICK W/FNR, 3V
COUNTERWEIGHT, 1460KG
HYDRAULIC OIL, STANDARD
CAB TRIM, HEATED
GUARD, POWERTRAIN
BUCKET-GP, 114" 4.00YD3 (QC)
HOOD, NON-METALLIC
TIRES, 23.5R25 BS VUT * L2
PRODUCT LINK, CELLULAR PLE641
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone