Caterpillar 950M

Caterpillar 950M

Price
202,768 USD
Year
2015
Working hours
2443 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB00917
Unit NumberE126543
Catalog NumberCU2323151
Manufacturing Year2015
Hours2443 h
CountryUnited States
LocationYuma, AZ
Pricing
Price Excluding Tax$202,768
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
BUCKETBUCKET
Additional InformationAIR CONDITIONING
BUCKET SIZE: 4.5 CYD GP
ENGINE TIER RATING: TIER 4 FINAL
TIRE SIZE: 23.5R25
HEATER
ROPS: ENCLOSED
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone