Caterpillar 950M

Caterpillar 950M

Price
253,460 USD
Year
2017
Working hours
1636 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB03744
Unit NumberE136784
Catalog NumberCU2553578
Manufacturing Year2017
Hours1636 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$253,460
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
BUCKETBUCKET
Additional InformationBUCKET SIZE: 4.5 CYD
HEATER
ENGINE TIER RATING: T4F
PRODUCT LINK:
ROPS:
TIRE SIZE: 23.5R25
AIR CONDITIONING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone