Caterpillar 950M

Caterpillar 950M

Price
250,056 USD
Year
2016
Working hours
1270 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB02473
Unit NumberE135334
Catalog NumberCU2460480
Manufacturing Year2016
Hours1270 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$250,056
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
BUCKETBUCKET
Additional InformationAIR CONDITIONING
BUCKET SIZE: 4.25 CYD GP
ENGINE TIER RATING: T4F
TIRE SIZE: 23.5R25
HEATER
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone