Caterpillar 950M

Caterpillar 950M

Price
235,500 USD
Year
2015
Working hours
3157 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB00545
Unit Number033813
Catalog NumberCU2233377
Manufacturing Year2015
Hours3157 h
CountryUnited States
LocationChula Vista, CA
Pricing
Price Excluding Tax$235,500
Tax-
Price Including Tax-
Features
Additional Information*950M WHEEL LOADER
*ANTIFREEZE, -34C (-29F)
*AUTO DIFFERENTIAL, HMU
*AXLES, AUTO DIFF F/R, ED
*CAB AR, STANDARD
*CAB ROOF CAP
*CAP GP, RAIN
*COOLING, 9 FINS PER INCH
*COUNTERWEIGHT, 1460KG
*COVER, HVAC, PLASTIC
*FAN, STANDARD
*FENDERS, STANDARD
*GUARD, POWERTRAIN
*HYDRAULIC OIL, STANDARD
*HYDRAULICS, 3V RC
*LIGHTS, STANDARD
*LINKAGE, STANDARD LIFT
*MANUAL GREASE, STD & LOGGER
*MIRRORS, EXTERNAL, BASIC
*PRODUCT LINK, SATELLITE PL321
*QUICK COUPLER, READY, STD LIFT
*RADIO, AM/FM/USB/MP3 BLUETOOTH
*RADIO, CB (READY)
*REGIONAL PKG, NACD
*SEAT BELT, 3" WIDE W/INDICATOR
*SEAT, STANDARD-HMU
*SINGLE AXIS LEVERS W/FNR, 3V
*SOUND SUPPRESSION, STANDARD
*STANDARD PACKAGE
*STANDARD STEERING, HMU
*WEATHER, COLD START 120V
ANTIFREEZE, -50C (-58F)
AV4N94
BUCKET-GP, 114" 4.50YD3 (QC)
CUTTING EDGE, BOLT-ON
LANE 1 ORDER
LINES GP-IMPLEMENT 3V (QC)
PACK, DOMESTIC RAIL
QUICK COUPLER, FUSION
SUN VISOR, REAR, FTO
TIRES, 23.5R25 YK RB31 * L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone