Caterpillar 950M

Caterpillar 950M

Price
166,250 USD
Year
2015
Working hours
7397 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB00404
Unit Number455893
Catalog NumberCU4307368
Manufacturing Year2015
Hours7397 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$166,250
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationCOUNTERWEIGHT, 960KG
ANTIFREEZE, -34C (-29F)
AIR INLET STANDARD, RAIN CAP
COVER, HVAC, NON-METALLIC
0P0800 / 6867 / 03-14-18
STARTING, COLD (120V)
HYDRAULICS, 3V RC, STD/LOGGER
HYDRAULIC OIL, STANDARD
RADIO, AM/FM/CD/MP3 BLUETOOTH
CAB ROOF, NON-METALLIC
AXLES, AUTO DIFF F/R, ED
AS IS / AS RECEIVED
SOUND SUPPRESSION, STANDARD
COOLING CORES, 9 FPI
TRANSMISSION AND DRIVE LINE
FAN, STANDARD
PRODUCT LINK, SATELLITE PL321
CUTTING EDGE, BOLT-ON
GUARD, POWERTRAIN
CLEAN EMISSIONS MODULE,TIER 4
TC, TD, RETARDER
REGIONAL PKG, AM-N
C7 ENGINE
BUCKET-GP, 114" 4.50YD3 (QC)
SINGLE AXIS LEVERS W/FNR, 3V
MIRRORS, EXTERNAL, HEATED
QUICK COUPLER, FUSION
STANDARD PACKAGE
LUBRICATION, MANUAL, STD/LOG
SEAT, HEATED-HMU
FENDERS, STANDARD
LINKAGE, STANDARD LIFT
STEERING, WHEEL HMU
AUTO DIFF, HMU
SEAT BELT, 3" W/INDICATOR
LINES GP-IMPLEMENT 3V (QC)
2015 CATERPILLAR 950M W/LOADER
LIGHTS, STANDARD
CAB AR, STANDARD
QUICK COUPLER READY, STD LIFT
RADIO, CB (READY)
TIRES, 23.5R25 BS VJT * L3
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • PoorDamaged
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairDamaged
  • Good
  • Good
  • Fair
  • Yes
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodToo cold for good test
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Fair
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDPF
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • GoodOne broken lens
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Photos
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
tires
  • 23.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone
Left RearBridgestone
Right FrontBridgestone
Right RearBridgestone
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone